For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
BKR - 2-way ball valve in block design
Bill of material
BKR 40
DES
Identifier
BKR 40
DN
Nominal diameter
38 mm
G
Connecting thread
G 1.1/2" -11
LW
Clearance
24 mm
OP
Operating pressure
PN 350
AF
Width across flats
14 mm
SF
Safety factor
1.5
H1
Box height
60 mm
L
Length
124.5 mm
L1
Box length
66.2 mm
B
Box width
54 mm
H2
Connection height
26.5 mm
S
Plate height
4 mm
I
Thread length
17.923 mm
SW1
Width across flats
55 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.